IESNA:LM-63-2002
[TEST]P1201827
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-722-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6208
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
626.3 650.8 696.3 747.6 792.4 832 863.4 884 891.8 899.7
931.4 958.9 999.1 1084.4 1206.7 1352.3 1498.5 1640.4 1766 1868
1981.2 2085.2 2192.1 2292.5 2382.1 2412.2 2361.2 2235.9 1905.9 1228
448 163.2 85.7 47.4 25.5 7.5 0
626.3 655 701.8 752.5 798.9 836.5 869.3 888.9 897 904.6
932.7 958.5 995.5 1073 1191.7 1333.6 1474.9 1620.8 1748.3 1864.1
1970.4 2091 2192.4 2293.1 2386.7 2428.9 2399.4 2285.3 1979.9 1327.4
508.9 178.6 94.2 51.3 27.1 9.2 0
626.3 651.1 695.3 745 788.8 826.7 856.2 875.5 883 886.3
908.2 937.6 970.6 1032.8 1138.1 1271.2 1423.2 1576.6 1715.9 1829.7
1933.7 2050.2 2181 2310.2 2433.1 2532.2 2599.3 2595.3 2366.7 1742.8
809.7 264.2 135.4 75.9 35.6 11.8 0
626.3 647.5 688.1 734.2 774.1 808.8 836.9 853.9 861.1 863.4
875.1 906.5 938.3 975.2 1045.2 1146.6 1270.2 1408.9 1557 1708.1
1856.9 2011.9 2175.7 2356.3 2541 2685.6 2805 2930.2 2977 2592.1
1627 625.3 242.7 131.8 71.9 22.9 0
626.3 645.9 681.5 722.7 759.7 792.1 819.2 836.9 845.4 849.6
855.5 876.1 910.5 938.9 974.2 1035.1 1124.7 1235.2 1364.7 1517.4
1697 1899.7 2112.3 2358.9 2575.7 2789.9 3010.3 3277.8 3584.9 3653.3
3066.6 1886 808.1 364 177.9 69.7 0
626.3 641.6 671.1 705.4 740.1 772.4 799.9 820.9 833 841.8
848.6 861.7 888.2 921.9 950 982.7 1037.3 1117.1 1225.7 1349.3
1490.9 1648.9 1823.5 2025 2255.9 2539.1 2875.6 3280.5 3834.1 4355.1
4328.6 3473.1 2062.6 882 305.8 68.7 0
626.3 641.3 669.8 705.1 737.8 769.5 797.3 818.9 832 841.5
848.3 861.4 886.3 919.3 948.7 980.8 1031.1 1103.4 1212.3 1326.1
1472 1615.5 1786.9 1983.4 2216.6 2500.5 2837.3 3244.8 3799.8 4353.1
4341.4 3499.6 2104.1 906.9 312.6 70.3 0
626.3 638.7 662.2 691.3 722.1 752.2 781.6 805.8 822.5 835.2
848 864.7 883.3 901 925.5 959.8 999.4 1049.1 1123.7 1227.4
1354.6 1504.7 1685.2 1906.9 2168.9 2472 2806.3 3171.9 3612.1 4009.4
3941.4 3151 1872.6 739.7 221.1 43.8 0
626.3 637.1 653.7 677.9 705.1 733.2 762.6 789.1 811 830.7
850 870.9 888.2 902.9 921.6 943.8 981.1 1035.4 1119.4 1238.8
1397.4 1597.2 1832.4 2093.7 2363.8 2647.7 2942.6 3258.9 3574.5 3674.2
3354 2387.3 1122 394.7 157.3 62.1 0
626.3 632.5 643.9 661.3 683.5 708.7 736.8 763 787.2 811
834.6 858.1 878.1 896.7 916 937.9 971.3 1026.2 1119.4 1256.5
1445.8 1677.3 1931.8 2195 2465.8 2742.5 3031.9 3293.2 3408.3 3184.6
2459.9 1234.5 371.8 157.6 92.6 46.8 0
626.3 631.2 638.4 651.8 669.1 690.4 713.3 737.8 761.7 786.2
812.7 840.1 867.6 891.5 918 949 994.8 1068.7 1180.9 1340.2
1570.4 1840.2 2154.8 2479.2 2820.3 3105.5 3339.7 3415.8 3201.3 2567.5
1599.5 633.8 190 78.5 37.9 12.4 0
626.3 629.2 635.1 646.5 663.5 680.9 703.4 726.7 749.9 772.8
799.6 828.7 857.8 884.3 915.4 950 1001.4 1071.4 1175.7 1326.1
1532.8 1795.7 2097.6 2405.6 2689.5 2907.6 3016.9 2949.8 2655.8 2020.4
1155.4 440.5 152.7 62.5 27.1 5.6 0
626.3 628.2 631.8 643.9 658.6 676.6 695.9 716.9 739.1 760.3
784.5 812 838.2 864.7 893.1 926.8 968 1025.2 1100.1 1200.9
1345.4 1542 1777.1 2015.2 2214.7 2327.2 2308.8 2151.2 1866 1391.5
763.9 293.7 114.8 57.2 36.3 13.7 0
626.3 624.6 628.6 638.4 652.1 669.1 687.7 706.1 723.7 739.1
756.1 771.8 786.2 797.6 802.5 801.9 794 779.6 761.7 744.7
729 722.4 722.4 709.3 656.4 554.3 423.8 307.4 228.9 177.6
142.6 117.7 97.5 77.2 51 21.6 0
626.3 623 626.6 638 653.1 669.8 687.7 705.4 722.4 733.2
738.4 736.8 730.3 715.9 693 662.9 626.6 586.7 544.2 495.8
448.7 403.2 359.7 319.5 282.9 253.8 227.9 209 191 172
148.8 125.9 100.1 73.9 44.8 20.3 0
626.3 621 627.2 639 655 673 693.6 712.6 724 728.6
723.1 709 691.3 668.8 644.3 615.5 579.8 539.6 496.1 450.3
405.2 363 326.1 294.7 266.9 244 224.7 213.6 199.5 181.2
158.3 127.2 98.4 70 40.6 20.9 0
626.3 620.7 627.6 642 659.3 680.6 701.8 716.5 723.4 722.4
714.6 703.1 683.2 656 624.6 592.9 559.2 520.3 477.1 433
392.1 358.1 327.7 301.5 277.7 256.4 244 232.5 232.8 234.5
219.1 191.3 170.1 132.1 91.6 61.2 0
626.3 622.3 630.8 646.2 668.1 689.1 705.7 718.8 723.1 722.1
715.5 701.5 677.9 649.2 615.5 580.2 536.3 489.2 443.5 402.6
367.9 338.8 314.3 293 272.1 253.4 237.8 256.4 292.4 308.4
300.2 287.1 275.4 222.4 178.2 126.6 0
626.3 622.7 633.1 651.4 672.4 694.3 710 719.5 722.4 721.8
715.9 702.5 680.2 652.1 611.2 564.1 509.2 457.5 407.8 369.5
334.2 307.4 285.2 267.5 250.2 227.3 236.8 260.3 272.4 266.9
252.5 251.5 218.8 178.9 151.4 107.6 0
626.3 623 634.8 654.4 677.3 697.6 711.9 720.1 723.4 722.4
716.5 704.8 687.4 659.3 614.8 556.6 492.2 430.7 377.4 333.6
297.9 273.1 255.4 240.7 217.5 213.2 225.7 239.7 235.1 222.1
211.9 201.8 165.2 135.1 114.1 80.8 0
626.3 623.3 636.1 656.7 681.5 700.8 715.5 724 728.3 727.3
720.5 711 693.6 661.6 612.5 548.8 476.8 405.2 344.7 301.9
272.4 251.5 236.1 220.7 200.8 206.4 217.8 224.3 217.1 240
220.4 196.9 147.8 119.4 98.4 60.5 0
626.3 624.6 636.7 657.3 680.6 702.1 716.9 725.4 730.3 730.6
725.7 717.2 700.5 669.8 619.7 553.7 477.8 402.9 340.8 298.3
270.8 249.9 234.2 217.5 198.2 204.1 215.2 221.7 214.2 238.1
220.4 179.5 142.9 118.1 98.1 47.4 0
